Connect to Cloud Services in Minutes

The Synergy Enterprise Cloud Toolbox - a software Application Project that together with the Synergy AE-CLOUD1 kit, provides a reference design and starting point for users to connect in 10 minutes or less to enterprise clouds such as Microsoft Azure™, Amazon Web Services, and Google Cloud Platform™. The Enterprise Cloud Toolbox allows developers to use the SSP’s integrated Message Queue Telemetry Transport for NetX Duo™ and NetX Secure™ Transport Layer Security to connect to their cloud vendor of choice, makes it easy for users to visualize their sensor data on a password protected, private dashboard streaming live to the cloud from Synergy MCU-based hardware over Ethernet or Wi-Fi connection. The reference design saves embedded developers weeks or even months to create a secure end-to-end Internet of Things (IoT) application for monitoring and controlling the surrounding environment in home, building, or industrial automation systems.

Key features of Renesas Synergy™ AE-CLOUD1 Kit MCU Board:

  • Renesas Synergy™ S5D9 MCU Group with Arm® Cortex®-M4F @120 MHz with 2 MB Flash and 640 KB SRAM.
  • 256 Mbits serial Nor QSPI Flash
  • 6-axis digital compass
  • Microphone
  • Barometric pressure
  • Relative temperature and humidity sensors
  • 10/100 Base-T Ethernet port
  • USB 2.0 Full Speed (Device and 5 V Power)
  • 2 x Grove connectors (I2C/GPIO, UART/GPIO)
  • 3 x colored LEDs (Red, Yellow, Green)
Wi-Fi Board
Offering 802.11 b/g/n connectivity using Qualcomm Atheros’ QCA4002, supported by the Synergy Wi-Fi Framework.

Embedded Software
Programming at the API level using Synergy Software Package (SSP) with production ready RTOS, middleware, security, frameworks, libraries, and drivers.

Get your Synergy Enterprise Cloud Toolbox Starter Pack
The Starter Pack is a great set of resources to start understanding the value of the Renesas Synergy Platform and Synergy Enterprise Cloud Toolbox.
Download here.

Limited offer! Register for 50% off an AE-Cloud1 kit!
While supplies last.

Not Me